,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Vertical Sidewall##other##,Conventional##other##,Open##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Bulb 1##other##,Bulb 2##other##,Fusible Element 1##other##,Fusible Element 2##other##
VK320 - 13955AC - K5.6 (80) - 165F - Standard Brass,VK320,165.0,5.6,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955AC,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955AE - K5.6 (80) - 205F - Standard Brass,VK320,205.0,5.6,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955AE,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955AG - K5.6 (80) - 280F - Standard Brass,VK320,280.0,5.6,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955AG,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955FC - K5.6 (80) - 165F - Chrome,VK320,165.0,5.6,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955FC,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955FE - K5.6 (80) - 205F - Chrome,VK320,205.0,5.6,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955FE,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955FG - K5.6 (80) - 280F - Chrome,VK320,280.0,5.6,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955FG,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955MC/W - K5.6 (80) - 165F - White-Polyester,VK320,165.0,5.6,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955MC/W,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955ME/W - K5.6 (80) - 205F - White-Polyester,VK320,205.0,5.6,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955ME/W,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955MG/W - K5.6 (80) - 280F - White-Polyester,VK320,280.0,5.6,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955MG/W,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955JNC - K5.6 (80) - 165F - Nickel PTFE (ENT),VK320,165.0,5.6,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955JNC,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955JNE - K5.6 (80) - 205F - Nickel PTFE (ENT),VK320,205.0,5.6,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955JNE,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
VK320 - 13955JNG - K5.6 (80) - 280F - Nickel PTFE (ENT),VK320,280.0,5.6,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","cULus, UL",VK320 - Microfast HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6),https://www.vikinggroupinc.com/vk320-microfast-hp-quick-response-fusible-element-horizontal-sidewall-high-pressure-sprinkler-k56,13955JNG,Fusible Element,0.5,Frame Style,0,0,1,0,0,0,1,0,0,0,0,0,0,0,0,1,0
